Hazardous area products reliably protect areas subject to explosion hazards

The hazardous area products from Cerberus PRO comprise a complete range of special detectors and peripheral devices. They are specially designed to ensure fast, reliable detection in difficult areas such as high-bay warehousing, and in areas subject to explosion hazards, including pharmaceutical and chemical industry, production plants, tank farms, oil refineries, oil platforms or battery rooms.

Cerberus PRO explosion-hazard area products

The portfolio of hazardous area products includes:

Product, catalog link

Description

Smoke detector DO1101A-EX

Detector for the early warning of smoke-forming flaming fires and smoldering fires in explosion-hazard areas:
- Uniform response behavior for different types of fire
- New, high-performance opto-electronic sensor system
- High resistance to soiling and temperature fluctuation

Heat detector DT1101A-EX

For the monitoring of explosion-hazard areas with a maximum ambient temperature of 50 °C:
- Response behavior immune to deceptive phenomena with rapid and slow increases in temperature
- Intelligently designed differential characteristics
- Maximum temperature alarm activation with quality thermo sensor
- Reliable heat detector for demanding requirements: wide application range (up to +50 °C)

Flame detector DF1101-EX

Flame detector intrinsically safe for Ex-protected areas:
- For inside and outside applications
- Selective evaluation of flicker frequency
- Selectable application algorithms
- Excellent immunity to false alarms thanks to a combination of patented fuzzy logic and wavelet analysis
- Highest resistance to: electromagnetic influence, sunlight, and heat radiation, humidity and corrosion

Manual call point DM1103B-EX

With indirect operation.

Manual call point DM1103-EX

For indoor and outdoor application.

Alarm indicator for recess mounting FDAI93-Ex

Made of transparent plastic‚ the FDAI93-Ex alarm indicator is suitable for installation in door frames‚ switching panels‚ ceiling voids or special housings. The 23 mm Ø mounting hole is drilled by the system owner. The holder must be fitted with the insulating cap for safety.

Alarm indicator FDAI92-Ex

The alarm indicator FDAI92-Ex for wall mounting is connected to automatic fire detectors in order to indicate quickly the source of an alarm signal from detectors which are not easily accessible or visible.