Aspirating smoke detection for areas requiring very high sensitivity
Aspirating smoke detection is crucial in areas where sources of fire are hard to detect. Very thin smoke can delay alarming, which in turn can lead to fatal consequences. With aspirating smoke detection, you can effectively counter this situation. The detector constantly takes air samples in the monitored areas. By means of high performance suction, these are fed via a pipe network to a detector chamber and checked continuously. If smoke particles are recorded, alarm is activated or the extinguishing process is triggered immediately – depending on the security concept. The aspirating smoke detector LaserFOCUS analyzes the air in a laser detection chamber in real time. Aspirating smoke detection is the best choice for areas that
are air-conditioned
are highly sensitive, such as data centers or computer suites
have limited accessibility or a complex structure, such as high bay automated storage facilities