Air sampling smoke detection kit

Air sampling chamberASD duct FDBZ292

The air sampling smoke detector from Cerberus PRO quickly and reliably detects fire and smoke in air handling ducts. These are critical areas because both fire and smoke can quickly spread through them throughout a building. That is why very early detection is crucial. The air sampling smoke detector reliably monitors intake, outlet, and circulating air ducts in air conditioning and ventilation systems for smoke – at air speeds of 1 m/s to 20 m/s.
Please find more information on our air sampling smoke detector.