Repeater panels include displays and terminals on floor level
The floor repeater panels from Cerberus PRO include the floor repeater display FT2011 and the floor repeater terminal FT2010. Both give a quick overview on floor level. They display system messages in plain text from clearly defined monitoring zones, e.g. a hospital ward. The floor repeater display FT2011 provides a detailed overview of alarms and messages. The floor repeater terminal FT2010 additionally provides the same main operating functions as the control panel. A key is necessary to access and operate the floor repeater panels – increasing security.
Product, catalog link | Description, consists of | Power supply |
|---|
Floor repeater terminal FT2010-A1 | The FT2010 enables staff to control and operate events without having to be by the control panel. These devices communicate and are powered via a control panel’s C-NET. As a result, since no additional power supply or cabling is required, these devices can be used with great flexibility. | via C-NET or 70 W (optional) |
Floor repeater display FT2011-A1 | Messages from small monitoring zones, such as hospital wards, can be displayed via the FT2011 floor repeater display with the same event text as displayed at the control panel. | via C-NET or 70 W (optional) |