Alarm indicators provide visual alarming in case of fire

Cerberus PRO alarm indicators

Alarm indicators are connected to fire detectors that are not easily accessible or visible. In case of an event, alarm indicators immediately indicate the alarm signal from the connected detectors. Alarm indicators contain an indicator lamp unit with one or two LEDs. These will light up when the connected detector triggers an alarm.

Product, catalog link

Description, use

FDAI91

- Modern flat design, non-screw terminals
- Suitable for door frames

FDAI92

- Modern flat design, non-screw terminals
- Suitable for wall mounting

FDAI93

Simple plug-in, expanding-spring socket.

FDCAI221

- Addressable
- Modern flat design, non-screw terminals
- Suitable for wall mounting