Listen to the different alarm sounder tones.

Tone number

Tones

Sound frequency

Pulse pattern

Norm

Click to listen

1

Continuous

970 Hz

puls pattern

 

“evacuate” BS 5839 Part 1 1988

Click to listen

2

Intermittent

950 Hz

puls pattern

 

“alert” BS 5839 Part 1 1988

Click to listen

3

Sweep-down

1200 Hz - 500 Hz

puls pattern

 

DIN-Tone DIN33404 Part 3

Click to listen

4

Slow-whoop
Sweep-up, linear

500 Hz - 1200 Hz

puls pattern

 

NEN2575 (Netherlands)

Click to listen

5

Pulse tone

500 Hz

puls pattern

Text

Swedish Standard SS 03 17 11, No. 1 “Imminent Danger”

Click to listen

6

Intermittent

500 Hz

puls pattern

 

Swedish Standard SS 03 17 11, No. 6 “Local Warning”

Click to listen

7

Continuous

500 Hz

puls pattern

 

Swedish Standard SS 03 17 11, No. 4 “All clear”

Click to listen

8

Alternating

560 Hz
440 Hz

puls pattern

 

“French fire sound” NF S 32-001-1975

Click to listen

9

Intermittent

420 Hz

puls pattern

 

Australia “Alert” AS 2220 -1978

Click to listen

10

Slow-whoop
Sweep-up, linear

500 Hz - 1200 Hz

puls pattern

 

Australia “Action” AS 2220 -1978

Click to listen

11

Intermittent

970 Hz

puls pattern

 

ISO 8201 US Temporal Tone LF

Click to listen

12

Sweep-up

800 - 970Hz

puls pattern

 

BS Firetone

Click to listen

13

Sweep-up,
continuous,
 slow-whoop

150 - 1000 - 150 Hz

puls pattern

 

DE industrial alarm