Fire alarm equipment provides acoustic and optical alarming for safe evacuation

Cerberus PRO alarm equipment

Fire alarm equipment increases safety for people. Providing acoustic and optical alarming, they ensure fast and safe evacuation. Cerberus PRO offers a great choice of fire alarm equipment: alarm sounders, sounder beacons, and sounder bases. The alarm sounders support alarming with acoustic alarm signaling along the escape routes. Different volumes and tones can be selected for a preliminary and a main alarm. All in all, you can choose between 11 different tones, including “evacuation”. The alarm sounder beacons offer acoustic and optical alarm signaling. The integrated flashing beacon provides excellent light intensity with up to 3.2 cd. And using Cerberus PRO fire detectors with a sounder base is a neat detector/sounder combination as a single unit. You see, Cerberus PRO offers fire alarm equipment for any requirement.

The portfolio of fire alarm equipment includes:

Product, catalog link

Description

Application areas

Alarm sounder FDS221-W

Sound level: 99 dBA/1 m

Large areas, e.g.
- Along escape routes
- In corridors
- In stair wells

Alarm sounder FDS221-R

Sound level: 99 dBA/1 m

Large areas, e.g.
- Along escape routes
- In corridors
- In stair wells

Alarm sounder beacon FDS229-A

Sound level: 99 dBA/1 m Strobe frequency: 0.5 ... 2 Hz Strobe intensity: max. 2.8 cd

Areas where optical and acoustigal signaling is required, e.g.:
- Hospitals
- Senior citizen homes and nursing homes
- Buildings with loud ambient noise

Alarm sounder beacon FDS229-R

Sound level: 99 dBA/1 m Strobe frequency: 0.5 ... 2 Hz Strobe intensity: max. 3.2 cd

Areas where optical and acoustigal signaling is required, e.g.:
- Hospitals
- Senior citizen homes and nursing homes
- Buildings with loud ambient noise

Sounder base DBS720

Sound level: 88 dBA/1 m

Hotel rooms