Addressable modules intelligently connect and control detectors and peripherals
Addressable modules intelligently connect independent, potential-free make or break contacts. Two kinds of addressable modules are available: input modules and input/output modules. Input modules monitor devices responsible for alarm inputs and confirm signals or technical states etc. The input lines are monitored for open and short circuits. Addressable modules can be independently configured via a fire control panel for status or alarm messages. The input/output modules reliably control other equipment, such as door holders, fire dampers, smoke control systems, plant shutdown etc. Whatever the need, Cerberus PRO provides the ideal addressable module.
The portfolio of addressable modules comprises:
Product, catalog link | Description, use |
|---|
Input module FDCI221 | - 1 isolated control input (monitored) |
Input/output module FDCIO221 | - 1 isolated control input (monitored) - 1 isolated control output 30 VDC/2 A - The control output can be configured in two modes: 1. Monitored mode (requires additional 24 VDC power supply) 2. Clean contact mode (loop-powered) |
Input module FDCI222 | - 4 isolated control inputs (monitored) - E.g. for status monitoring such as door status |
Input/output module FDCIO222 | - 4 isolated control inputs (monitored) - 4 isolated control outputs: 250 VAC/4 A, 30 VDC/4 A - E.g. for decentralized control of fire doors and flaps |
Input/output module "transponder" FDCIO223 | Transponder permits the monitored connection of: - 2 conventional detector lines or - 2 outputs for alarming devices (monitored) or - 1 conventional line and 1 monitored output Remark: Output rated at 24 VDC/2 A. |