Fire detectors with DA algorithms for standard applications

Addressable detectors with detection algorithms

Cerberus PRO fire detectors for standard applications provide up to two parameter sets. These are backed by advanced signal processing, using detection algorithms (DA). Simply select the appropriate parameter set to adjust the fire detector to comply with both the anticipated fire phenomena and the environmental influences. These fire detectors are the perfect choice for reliable detection of smoke, heat or flame in standard applications with low risk of fire and deceptive phenomena – such as offices, conference rooms, corridors or stairwells.

The portfolio of fire detectors for standard applications comprises:

Product, catalog link

Description

Sensors

OH720 multi-sensor smoke detector

Detects all types of fire early, whether they generate light, dark, or no smoke at all.

Combined optical and thermal sensors, 2 parameter sets

OP720 optical smoke detector

Detects slow burning fires that generate smoke.

2 parameter sets

HI720 heat detector

Responds when temperature exceeds a preset threshold value. In addition, the HI720 also responds if temperature increases rapidly.

2 parameter sets (rate of rise and static)

HI720 heat detector

Responds when temperature exceeds a preset threshold value.

1 parameter set (static)