Networkable fire terminal enables operation remote from central control panel

Besides fire control panels, Cerberus PRO also offers a networkable fire terminal. It mirrors the display and functions of the control panels. Besides, it also offers the same operational functions as a panel. The networkable fire terminal can also be used as an additional operating terminal, away from the fire control panels – e.g. in a security monitoring room or reception area. This allows faster reaction in case of an alarm, as the person in charge does not need to walk to the control panel. The networkable fire terminal can also be used as a stand-by operating terminal. In case a control panel should fail, it will simply take over the panel functionality.

Product, catalog link

Description, consists of

Power supply

Battery capacity

Cabinet dimensions (HxWxD)

Fire terminal FT724-ZZ

- Integrated control unit
- Separate DC 24 V supply input possible
- Redundant DC 24 V supply input
- Networkability via C-WEB/SAFEDLINK or Ethernet

- Via C-WEB
- Option PSU 70W

Option 2 x 12 V, 7 Ah

398x430x80