Fire control panels that meet your application requirement

Cerberus PRO fire control panels

Cerberus® PRO offers four fire control panels. They answer the different requirements from small and simple to large and complex application sites. All fire control panels can either stand alone or be networked. Even redundant, EN 54-approved networks are possible thanks to the Ethernet technology that is built into every panel.

The fire control panels process all system messages and trigger alarms. Every model provides a simple user interface and customizable user prompting texts. This makes the control panels easy-to-operate – and safe and correct action is ensured in case of an event. In addition, remote access for remote operation and servicing is possible.

The portfolio of fire control panels comprises:

Product, catalog link

Description, consists of

Loops, addresses

Power supply

Battery capacity

Cabinet dimensions (HxWxD)

FC721-ZZ

- Control unit
- Eco housing

1, max. 126

70 W

2x7 Ah

398x430x80

FC721-YZ

- Control unit with 24 LED display groups
- Eco housing

1, max. 126

70 W

2x7 Ah

398x430x80

FC722-ZZ

- Control unit
- Standard housing

2-4, max. 252

70 W

2x12 Ah

398x430x160

FC722-YZ

- Control unit with 24 LED display groups
- Standard housing

2-4, max. 252

150 W

2x12 Ah

398x430x160

FC722-ZA

- Control unit
- Comfort housing

2-4, max. 252

150 W

2x26 Ah

398x430x160

FC722-ZE

- Control unit with 48 LED display groups
- Comfort housing

2-4, max. 252

150 W

2x26 Ah

398x430x160

FC724-ZA

- Control unit
- Comfort housing

4-8, max. 504

150 W

2x26 Ah

398x430x160

FC724-ZE

- Control unit with 48 LED display groups
- Comfort housing

4-8, max. 504

150 W

2x26 Ah

398x430x160

FC726-ZA

- Control unit
- Comfort housing

4-8, max. 1,512

150

2x45 Ah

796x430x260

Highlights

  • Networking possibilities – to realize redundant and EN 54-approved networks

  • Extended network possibilities – with industrial LAN technology for widely distributed or complex buildings

  • Easy and intuitive to operate – to ensure right action in case of an event

  • Realization of complex controls directly with the panels and over the network – all safety-relevant processes can be supported with Cerberus PRO

  • Remote access – for remote and cost-efficient servicing

  • Remote operation for an efficient system handling e.g. put a fire zone back into operation after maintenance work – remotely


Expansions and accessories

Please find all information in our product catalog: