Related
Info
close

Cerberus FIT conventional and addressable system: A smart solution for fire protection

Fire protection is all about protecting people and assets as well as securing business processes and continuity. With Cerberus™ FIT, we offer reliable and cost-efficient fire protection for small applications.

With approved system devices coming from one supplier, you can be sure that everything has been designed to work perfectly together. And when that supplier is Siemens, you can be confident that it will stay that way. The flexibility of the panels allows system operation to be optimized for each application. The broad range of detectors means fast and reliable detection in any environment.


Cerberus FIT – addressable 1-loop panel

Cerberus FIT - conventional system

Cerberus FIT FC360 is an addressable 1-loop fire control panel. It is easy to install, commission and the ideal solution to reliably protect small to medium sized applications.


Should you have problems with the download please contact us.


Cerberus FIT – conventional system

Test the upcoming Cerberus FIT Desktop Editor

FC120 control panels are a cost-efficient solution for small to medium-sized buildings. You benefit from quick and easy installation and little maintenance. They are compatible with the Cerberus 110- series from Siemens. Intuitive operation buttons and informative display indication ensure quick and easy operation. Furthermore, system testing can be performed with confidence using clear, concise controls and indicators.


You are changing from the tablet to the classic version. Do you want to proceed?