Addressable 1-loop fire control panel

Cerberus FIT FC360 is an addressable 1-loop fire control panel. It is easy to install, commission and the ideal solution to reliably protect small to medium-sized applications.

At the center of the system is an addressable 1-loop fire control panel of the FC360 series. The compact panels are intuitive to operate and you can connect up to 126 C-NET detectors and peripheral devices, including ASA neural fire detectors with the unique ASAtechnology™ from Siemens. Your plus: the detectors offer outstanding detection reliability and immunity to false alarms in any environment. And because Cerberus FIT is an open maintenance system you can choose any maintenance provider once your system is installed and commissioned. What’s more, Cerberus FIT is an EN-compliant fire protection system. It is approved and certified by independent certified by the independent certification body, LPCB. Trust in the known and proven quality from Siemens ‒ and enhance safety with Cerberus FIT.

FC 360 - key facts

  • 1 loop/2 stubs

  • Addressable (up to 126 devices)

  • Easy installation, programming and operation

  • Auto configuration

  • Online & offline commissioning

  • Line monitoring (open loop & short circuit)

  • 2 collective sounder lines

  • 4 programmable inputs/outputs

  • 3 potential free relay outputs

  • 70 W/2.5 A power supply

  • Space for 12 – 25 Ah batteries

  • Up to 72 hours backup option

  • Event Log (for 2000 logs)



Application Areas

Nursing home



Customer requirements

  • Detect fire quickly and reliably without false alarm

  • Get to source of alarm as quickly as possible

  • Notify fire brigade automatically and prevent fires from spreading

  • Minimize disturbance of occupants due to nuisance alarms



Shared housing



Customer requirements

  • Minimize disturbance of occupants due to nuisance alarms

  • Avoid false alarms and unnecessary evacuation

  • Easily operate fire control panel

  • Fulfill the legal compliance regulations

  • Detect CO from defective heating and/or cooking appliances



Shops in shopping center



Customer requirements

  • Choose independent fire protection system that is compatible and interacts with your landlord’s fire protection system

  • Manage changes regarding fire safety requirements easily and cost-effectively

  • Fulfill the legal compliance regulations



Small to medium-sized hotel



Customer requirements

  • Protect guests from being disturbed by false alarms

  • Easily operate fire control panel and quickly find faults

  • Fulfill the legal compliance regulations



Medium-sized industrial site



Customer requirements

  • Avoid false alarms and unnecessary evacuation

  • Guarantee business continuity

  • Fulfill the legal compliance regulations