About Sinorix CDT

Extinguishing solution based on Constant Discharge Technology: Innovation based on extinguishing with nitrogen to provide constant gas discharge that allows a reduction of overpressure flaps by up to 70%.

Highlights

  • Tailored solution from one source, from risk assessment to maintenance

  • Valve technology patented by Siemens and approved by VdS

  • Reduction of overpressure flaps by up to 70 percent

  • Less hardware costs

  • Environmentally friendly and safe for people – due to usage of nitrogen

  • First and as of today only VdS-approved system with constant gas discharge