Applications and references Sinorix N₂ ▪ Ar ▪ CO₂
Typical applications - Sinorix N₂
Telecommunication systems
Data centers
Cable ducts
Electrical switching rooms
Closed transformers, turbines, engines, and generators
Technical and machine rooms
Control rooms
Military depots
Museums
Typical applications - Sinorix Ar
(additionally to the applications mentioned for N₂)
Typical applications - Sinorix CO₂
Storage for flammable liquids
Unmanned generator and transformer stations
Local applications such as oil baths, turbines or machines
Reference – net.DE AG, Hanover, Germany
net.DE AG focuses on Internet, data center, and hosting services. Due to its successful growth, the company needed a new data center, dimensioned for uninterrupted operation of up to 5,000 Internet servers. In close cooperation with Siemens, a comprehensive fire safety solution was developed. According to the customer’s request, a Sinorix Ar extinguishing solution was installed. The large and complex multi-sector solution was exactly tailored to meet the specific application, the internal processes and the structural conditions. Thus, it protects the highly sensitive server rooms optimally and effectively. This gives not only net.DE AG, but also its customers the reassurance that their data is safe and the business processes secure in case of a fire.
Reference – Arhus University Hospital, Arhus, Denmark
With 847 beds, the University Hospital Arhus is one of the largest hospitals in Denmark. It offers a broad portfolio of medical specialties and is also very active in research. Radiographies, electronic patient data, and documents are especially important and their loss could have considerable consequences. This is why the central server room, where the data is stored, needs reliable fire safety. With the intelligent Sinorix N₂ extinguishing system, an optimal solution was installed to protect the important data.