Energy-efficient applications
Comprehensive portfolio of energy-efficient, high-quality, and certified HVAC products to ensure energy efficieny in your building.
Air quality sensors – innovative and energy-efficient
Saving energy thanks to highly accurate measurement – SymaroTM sensors record and transmit readings extremely quickly and accurately, providing an optimal basis for precise and therefore energy- and cost-efficient control of the entire HVAC plant.
Optimum air quality with low energy consumption: In conjunction with systems from Siemens, controllers, and frequency converters, Symaro air quality sensors allow for a wide range of tested and proven solutions for optimized demand-controlled ventilation.
Demand-controlled ventilation based on the CO₂concentration in the ambient air of an indoor environment can result in energy savings of between 20% and 70%
Demand-controlled ventilation ensures constant levels of indoor air quality and low operating costs
Changes in building occupancy levels and building usage as well as changes made to plant characteristics are automatically compensated for
Indoor air quality can be recorded and documented at any time
Energy savings of up to 60% with variable speed drives
Minimum operating costs and maximum energy savings, lowered maintenance effort and short amortization are factors that distinguish intelligent building and energy management. Our variable speed drives support these requirements in every way. For example, the fan and pump loads are automatically reduced when little or no demand exists. The variable speed drives have lots of functionality that can be optimized for HVAC requirements.
Energy savings of up to 60% with pumps and fans
Energy-optimized speed control of pumps and ventilating motors
PID controller for fast and precise pressure control on pumps or fans
Energy consumption meter (kWh meter) for direct monitoring
Low-harmonics technology for reduction of harmonic distortion of mains power supplies to a minimum
Calculating tool to clarify energy saving potential
Valves and actuators
AcvatixTM valves and actuators excel in high quality and long life. They ensure well-being and comfort and support you when it comes to energy optimization, modernization, and retrofit projects. HVAC and refrigeration systems operate correctly only if every plant component works reliably and accurately. The Acvatix line from Siemens offers the right valves and actuators for all your needs, all types of media, and an extensive range of applications. Thus ensuring energy-optimized operation of the plant.
Magnetic valves enable very fast and accurate control adjustments in case of changing climate and energy conditions
Improved part load behavior realizes energy savings in ventilation plants with magnetic control valves
Control valves and actuators for room and zone applications deliver energy-efficient solution thanks to automated stroke adaptation
Damper actuators – robust and energy-efficient
OpenAirTM damper actuators provide for outstanding durability, reliability, and precision-accurate operation and low power consumption. Comfort – from installation to use.
Energy and cost savings thanks to efficient motors and high precision.
OpenAir compact air volume controllers ensure: