Integrated applications for hotels

Integrated applications for hotels

Modern hotels need to satisfy a number of requirements: Perfect comfort, highest security and straightforward operation at minimum cost and maximum energy efficiency. Thanks to intelligent energy saving functions and the optimal interplay of all building technology components you easily satisfy these complex individual requirements.
Save energy and reduce costs e.g. by temperature control with presence detection via presence detectors, hotel card switches or connectivity to the reservation system. You can save up to 70% energy with demand-controlled ventilation. Automatic control of lighting and shading not only eases the workload but also offers energy savings up to 45%.

Siemens as a single-source provider of building technology offers you a comprehensive solution – from the production of heating and cooling energy to the distribution of thermal and electrical energy – tailored to the specific needs of hotels.