Integrated applications for school buildings

School room

Individual room control guarantees optimum learning conditions. With Synco living, you are assured a maximum level of comfort and low energy consumption.

Presence detectors such as Siemens' UP258 and scheduler programs make certain that the individual rooms are heated, cooled or illuminated only when occupied. Also, indoor and outdoor brightness sensors ensure optimum shading conditions and maximum usage of daylight. Additional energy be saved through the use of constant light control, which ensures that the quantity of artificial light provided is no more than the amount currently needed.

Thanks to individual room control with Synco living, teachers and students can always work and learn under optimum conditions.