Demand-controlled pumps

Tailored to the needs of pump installations, the G120P variable speed drive supports optimum operation with an active and intelligent control – keeping you on the safe side and reducing operating costs.

Demand-controlled pumps

Intelligent functions for enhanced safety

As standard, the G120P can detect a variety of events, such as when:

  • Pump is blocked or running dry

  • Motor is overloaded

  • Pipes have burst or are leaking

  • Pump is running outside the characteristic curve


In each of these potentially dangerous scenarios, the G120P protects your plant – either by triggering an alarm, decreasing the motor’s speed, switching the pump off, or performing a programmed action. And when the pump is not needed, the smart hibernation mode can prevent unnecessary wear and tear – and save you even more energy.