Stroke valves – small valves
PN 16: standard valves VVP47, VXP47, VMP47
2-port VVP47, 3-port VXP47 and 3-port with bypass VMP47 valves DN 10 to DN 20 with externally threaded connections to ISO 228-1 also suitable for Conex® compression fittings; linear valve characteristic; kVS up to 4 m³/h; medium temperature: 1…110°C
Suitable for chilled ceiling, fan coil, VAV unit and zone control applications.
Links to more information:
- 2-port valve VVP47, VVP47..S
- 3-port valve VXP47
- 3-port valve with bypass VMP47, VMP47..S
- Suitable actuators electro-motoric SSB
- Suitable actuators thermal STP
- Suitable actuator on/off SFP
PN 16: high performance valves VVP45, VXP45, VMP45
2-port VVP45, 3-port VXP45 and 3-port with bypass VMP45 valves DN 10 to DN 25 with externally threaded connections to ISO 228-1 also suitable for Conex® compression fittings; equal percentage valve characteristic; kVS up to 6.3 m³/h; 5.5 mm nominal stroke; medium temperature: 1…110°C
Suitable for fan coil, induction unit, VAV unit and chilled ceiling applications.
Links to more information:
- 2-port valve VVP45, VVP45..S
- 3-port valve VXP45
- 3-port valve with bypass VMP45, VMP45..S
- Suitable actuators electro-motoric SSB
PN 16: on/off valves VVI46, VXI46
2-port VVI46 and 3-port VXI46 valves with internally threaded connections DN 15 to DN 25; medium temperature: 1…110°C
Suitable for zone control and DHW storage tank charging applications.
Links to more information:
- 2-port valve VVI46
- 3-port valve VXI46
- Suitable actuator electro-motoric SFA
- Suitable actuators thermal STA
PN 10: radiator valves VDN.., VEN.., VUN..
2-port valves DN 10 to DN 20: straight-through to NF norm; VDN1.. and angle VEN1.. to DIN norm; also straight-through VDN2.., angle VEN2.. and reverse-angle VUN2.. nickel plated with integrated presetting of kV value; medium temperature: 1…120°C
Radiator valves used for individual room or zone temperature control and limitation.
Links to more information:
- 2-port valves V.N1.. V.N2..
- Suitable actuator electro-motoric SSA
- Suitable actuators thermal STA
- Suitable actuator thermostatic RTN
PN 10: small valves VD..CLC
2-port valves VD..CLC DN 15 to DN 25 with higher kV-values and adjustable flow capacity; medium temperature: 1…110°C
Suitable for chilled ceiling and fan coil applications.
Links to more information:
- 2-port valve VD...CLC
- Suitable actuator electro-motoric SSA
- Suitable actuators thermal STA