Rotary valves – slipper valves
PN 6: flanged valves VBF21
3-port VBF21 valves DN 40 to DN 150 with flanged connections to ISO 7005; linear valve characteristic; kVS 25 to 820 m³/h; medium temperature: 1…120 °C Suitable for closed circuits in heating applications, e.g. heating groups, boiler plant.
Links for more information:
- 3-port valve VBF21
- Suitable actuators electro-motoric: SAL..
PN 10: externally threaded valves VBG31
3-port VBG31valves DN 20 to DN 40 with externally threaded connections to ISO 228-1; linear valve characteristic; kVS up to 25 m³/h; medium temperature: 1…120 °C
Suitable for closed circuits in small heating applications, e.g. heating groups.
Links for more information:
- 3-port valve VBG31
- Suitable actuators electro-motoric: SQK../SQL..
PN 10: internally threaded valves VBI31 and VCI31
3-port VBI31 and 4-port VCI31 valves DN 20 to DN 40 with internally threaded connections Rp ¾ ... Rp 1½ to ISO 7-1; linear valve characteristic; kVS up to 25 m³/h; medium temperature: 1…120 °C
Suitable for closed circuits in small heating applications, e.g. heating groups.
Links to more information:
- 3-port valve VBI31
- 4-port valve VCI31
- Suitable actuators electro-motoric: SQK../SQL..