Butterfly and slipper valves with electromotoric actuators are used for shutoff and changeover functions in closed or open circuits. They cover a wide application area. The VKF46 line features air bubble-tight shutoff. For standard applications in closed circuits, the VKF41 line offers affordably priced combinations.
Highlights at the glance
Smooth operation for long service life
Compatible – 3-position actuator for all needs
Time- and cost-saving – directly mounted actuators for easy commissioning
Directly mounted actuators can be combined to deliver torques up to 1.200 Nm
Absolutely tight butterfly valves up to DN 600mm
Electromotoric rotary actuators operating on AC 230 V or AC 24 V, 3-position signal