Magnetic valves – threaded valves
PN 16: standard valves MXG461
2- / 3-port MXG461 valves DN 15 to DN 50 with integrated magnetic modulating actuator; valve body: cast iron (GG20) and brass trim; selectable valve characteristic: equal-percentage or linear; kVS up to 30 m³/h; medium temperature: 1…130 °C; 2 seconds positioning time; high-resolution stroke (1 : 1000)
Suitable for precise control of supply air temperature, fast-acting heat exchangers and demanding process control; variants for thermo-oil available.
Link to more information:
- 2- / 3-port valve MXG461
PN 16: high performance valves MXG461B for drinking water
2-/ 3-port MXG461B valves DN 15 to DN 50 with integrated magnetic actuator; valve body: bronze and stainless-steel trim; selectable valve characteristic: equal-percentage or linear; kVS up to 30 m³/h; medium temperature: -20…130 °C
For high-precision process control, domestic hot water applications, for closed and open water circuits; DVGW certified.
Link to more information:
- 2-/ 3-port valve MXG461B
PN 16: stainless-steel high performance valves MXG461S, MXG462S
2-/ 3-port MXG461S DN 15 to DN 32 (MXG462S DN 50) with integrated magnetic actuator; valve body: high-grade stainless-steel cast and stainless-steel trim; selectable valve characteristic: equal-percentage or linear; kVS up to 30 m³/h; medium temperature: 1…130 °C
Suitable for modulating control in industrial applications for open and closed circuits, e.g. in the semiconductor and laser industries; where corrosion-proof products are required.
Link to more information:
- 2-/ 3-port valve MXG461S