Magnetic valves – refrigerant valves
PN 40: valves for expansion, hot gas, and suction throttle applications MVL661.., MVF661..N
Hermetically sealed stainless steel valves with soldering connections MVL661 and flanged connections MVF661..N; linear valve characteristic; high-resolution stroke (1 : 1000); integrated magnetic actuator; positioning time less than 1 s; meets the requirements for CE marking; UL listed for UL 873.
Designed for modulating control of refrigerant circuits including chillers and heat pumps; MVL661 for use with organic refrigerants (R22, R134a, R404A, R407C, R410A, R507, etc.) and R744 (CO2); MVF661…N can also be used with ammonia (R717).
Links to more information:
- Hermetically sealed valve soldering connections MVL661
- Hermetically sealed valve flanged connections MVF661..N
PN 32: valves for condensate control M3FK..LX
Hermetically sealed valve M3FK..LX with integrated actuator; copper soldering connection; linear valve characteristic; high-resolution stroke (1 : 1000); positioning time less than 1 s; meets the requirements for CE marking.
Designed for modulating capacity control of condensers; may be used for liquid or gas control; suitable for safety refrigerants such as R22, R134a, R404A, R407C, R507, etc.
Link to more information:
- Hermetically sealed valve M3FK..LX
PN 40: valves for safety refrigerants M3FB..LX
Hermetically sealed valve M3FB..LX with integrated actuator; CrNi steel connections; linear valve characteristic; positioning time less than 1 s; meets the requirements for CE marking.
Designed for modulating capacity control of refrigeration units and for heat recovery; may be used as hot gas diverting or straight-through valves; suitable for safety refrigerants such as R22, R134a, R404A, R407C, R507, etc.
Link to more information:
- Hermetically sealed valve M3FB..LX
PN 32: pilot valve for main-valve control M2FP03GX
Hermetically sealed valve M2FP03GX with integrated actuator; linear valve characteristic; positioning time approx. 1 s.
Designed for modulating control of chillers or for direct control of low kVS-values; suitable for use with safety refrigerants such as R22, R134a, R507 and for ammonia; unsuitable for applications with gas/liquid mixtures.
Link to more information:
- Hermetically sealed valve M2FP03GX