Precision, speed and non-contact technology for efficient HVAC control - positioning time of less than 2 seconds and a stroke resolution of at least 1:1000
Energy savings of up to 15% thanks to highest control accuracy
Cost-saving , simple and fast planning and commissioning - magnetic valves are opening without inlet jump and therefore are resistant to oversizing
Long service life without maintenance thanks to non-contact, magnetic technology
Investments pay off both quickly and permanently
Refrigerant valves - 100% hermetically closed for manifold applications and 100% tight stainless steel valve body for all usual functions and refrigerants including ammoniac