Ship building and naval applications

Requirements for technical devices in ship building and in naval applications are extremely high:

  • Vibrations and changing climatic conditions, the corrosive environment and rigorous safety demands must equally be considered.

  • Strict air condition control is likewise important for delicate technical equipments and for passengers used to high comfort.


Naval applications ship visual
Magnetic valve

MXG461B  magnetic valves are recommended for air handling units and for the temperature control on ships in view of the following features:

  • Bronze body and mobile parts of pressure compensated valves

  • Contact-free magnetic actuating principle – without mechanical contact stands – for reliable work under hard conditions

  • Fast and precise temperature and humidity control means energy saving and high comfort under rapidly changing conditions

  • Spring return function of magnetic actuators – valve is closing without power