Domestic hot water: large facilities of mixing water

Sanitary plants for showers in hotels, large accommodation and sports facilities must respond to demanding technical functions:

  • Pressure variations up to 4 bar, varying loads from 0 to 100% within less than 5 seconds, minimizing heat loss

  • But they must also guarantee the absence of legionella and fulfill drinking water regulations


Mixed water visual
Magnetic valve

Precise and fast acting MXG461B  magnetic valves together with respective sensors and with Synco 210 controllers are ideal in connection with large plate heat exchangers in view of the following characteristics:

  • Admitted pressure drop Δpmax of 6 to 10 bar thanks to pressure compensation.

  • Precise positioning within less than 2 seconds

  • DVGW drinking water approval