Fan coil units

Introduction

Fan coil unit graphic

Typical for applications are: requirement for easy installation, stable and fast-acting control, quiet and service-free operation; PN 16 pressure class; threaded valves; variety of valve construction types; electro-motoric 3P/0-10 V with plug-in connection cables available in different lengths and also in halogen-free versions; combi-valves for energy efficiency in large systems.

The proposed combinations vary in: control quality (valve characteristic); kVS range; PN class, valve construction, pipe connections.

High control quality combination

High control quality combination

PN16 threaded valves with equal percentage characteristic and 5.5 mm stroke; kVS 0.25 ... 6.3 m³/h; 2-port VVP45, 3-port VXP45 and 3-port with bypass VMP45 valves ; external treads ISO 228-1 (flat face) or BS 84 (compression fittings) high control performance; high close-off pressure.

Links to more information:

- 2-port valve VVP45
- 3-port valve VXP45
- 3-port valve with bypass VMP45
- Displayed combination: V..P45  SSB
- Other suitable combination (for high close-off): VVP45..N  SSY

Combi valve high performance combination

Combi valve high performance combination

PN25 combi valves with linear characteristic, operating range up to 400 kPa and 5 mm stroke; types with flow range 500 ... 3000 l/h; internally threaded connections to ISO 7-1; precise pre-adjustment and options with P/T plugs; excellent control performance; high close-off pressure.

Links to more information:

- Displayed combination: VPI45  SSD

Combi valve high performance combination

Combi valve high performance combination

PN25 combi valves with linear characteristic, operating range up to 400 kPa and 2.5 mm stroke (DN 20 with 5 mm); types with flow range 30...1330 l/h; internally and externally threaded connections, with or without P/T plugs.

Links to more information:

- Displayed combination: VPP46  SSA
- Other suitable combi valves: VPI46
- Other suitable actuators: STA

Basic combination

Basic combination

PN16 threaded valves with linear characteristic and 2.5 mm stroke; kVS 0.25 ... (2.5) 4 m³/h; 2-port VVP47, 3-port VXP47 and 3-port with bypass VMP47 valves ; external treads ISO 228-1 (flat face) or BS 84 (compression fittings) good control and high close-off pressure.

Links to more information:

- 2-port valve VVP47
- 3-port valve VXP47
- 3-port valve with bypass VMP47
- Displayed combination with 2-port valve: V..P47  SSP
- Other suitable actuators: STP