District heating – heat exchanger for heating

Introduction

Heat exchanger for heating graphic

Typical for applications are: slow changes in heating demand; high operating pressures and temperatures; safe and reliable operation even under extreme operating conditions is essential; fail-safe function is required; 2-port flanged or threaded valves; 3-position control.

The proposed combinations vary in: control accuracy; plant operating conditions, amount of flow volume.

High performance, high control quality solution

High performance, high control quality solution

Stroke valves (20/40 mm stroke) with selectable flow characteristic; fine gradual increments in kVS values; excellent flow control in heating circuits; VVF53 suitable for operation in PN 25 plants up to 220 °C with medium volumetric flows VVF43 suitable for operation in PN 16 plants up to 220 °C with large volumetric flows offering for different PN classes and control signals.

Links to more information:

- Displayed combination PN 16: VVF43 SKC
- Other suitable actuator above 150 °C: SKB
- For PN 40 use valve VVF61

Standard small flow combination

Standard small flow combination

Stroke threaded valves (5.5 mm stroke) up to kVS 6.3 suitable for operation in PN 25 plants up to 130 °C with small volumetric flows.

Link to more information:

- Displayed combination: VVG55 SQS