District heating – heat exchanger for domestic hot water

Introduction

Heat exchanger for domestic hot water graphic

Typical for the application are: fast changes in heating demand; high operating pressures and temperatures; safe and reliable operation even under extreme operating conditions is essential; fail-safe function is required; 2-port valves; 0-10 V or 3-position control signal.

The proposed combinations vary in: control accuracy; plant operating conditions; control signals.

Fast and accurate flow control combination

Fast and accurate flow control combination

PN 16 magnetic flanged valves with integrated actuator and selectable valve characteristic; fast and high-precision flow control for operation up to 180 °C and steam pressure up to 9 bar; opening without inlet jump; excellent for minimum controlable load; designed specifically for district heating applications; excellent performance with compact heat exchangers, where heat transmission is considerably faster.

Link to more information:

Displayed combination: MVF461H

High performance, high control quality solution

High performance, high control quality solution

PN 25 stroke valves (20/40 mm stroke) with selectable flow characteristic; fine gradual increments in kVS values; excellent flow control in heating circuits for operation up to 220 °C or steam pressure up to 6 bar; 0-10 V or 3-position control signal.

Links to more information:

- Displayed combination: VVF53 SKD
- Other suitable actuator above 150 °C: SKB