Chiller plant – control valves
Introduction
Typical for applications are: large mass volume with small temperature differentials; fast change in cooling demand; closed loop; 0-10 V control signal; 2-port or 3-port flanged valves; PN 16 pressure class.
The proposed combinations vary in: control accuracy (valve characteristic, positioning time); amount of flow volume, robustness.
Fast and accurate flow control combination
Magnetic 2-port/ 3-port flanged valves with integrated actuator and linear flow characteristic; fast and high-precision flow control in hydraulic circuits with medium volumetric flows; opening without inlet jump; excellent for minimum controlable load; long service life due to few moving parts.
Link to more information:
- Displayed combination: M3P
High flow, high control quality combination
Stroke flanged valves (20/40 mm stroke) with selectable flow characteristic; (also 2-port valves VVF43); excellent flow control in hydraulic circuits with large volumetric flows; robust and easy to service.
Links to more information:
- Displayed combination: VXF43 SKC