Chilled ceilings

Introduction

Chilled ceiling graphic

Typical for applications are: low temperature span and large volumetric flows; requirement for easy installation, stable control, quiet and service-free operation; PN 16 or PN 10, 2-port threaded valves; variety of connection cables in length and quality.

The proposed combinations vary in: control performance, kVS range, PN class, valve construction, type of actuator, length/quality connection cables.

Standard combination

Standard combination

PN16 threaded valves with linear characteristic and 2.5 mm stroke; kVS 0.25 ... (2.5) 4 m³/h; 2-port VVP47, 3-port VXP47 and 3-port with bypass VMP47 ; external treads ISO 228-1 (flat face) or BS 84 (compression fittings) good control and high close-off pressure.

Link to more information:

- 2-port valve: VVP47
- 3-port valve: VXP47
- 3-port valve with bypass: VMP47
- Displayed combination with 2-port valve: VVP47  STP
- Other suitable actuators: SSP  STP63

Basic combination

Basic combination

PN10 straight-through valves for kVS up to 2.6 m³/h; integrated pre-adjustment of kV-values; inlet internally threaded RP to ISO 7-1; outlet externally threaded R to ISO 7-1

Link to more information:

- Displayed combination: VD1..CLC  STA
- Other suitable actuators: SSA  STA63

Mini combi valve high performance combination

Mini combi valve high performance combination

PN10 2-port pre-adjustable combi valves DN 10 to DN 15; straight-through VPD1.. and angle VPE1.. to DIN norm; volumetric flow 25…483 l/h and operating range up to 200 kPa; medium temperature: 1...90 °C

Link to more information:

- 2-port valves: V.D1..
- Displayed combination: VPD STA
- Other suitable actuators: SSA STA63

Combi valve high performance combination

Combi valve high performance combination

PN25 combi valves with linear characteristic, operating range up to 400 kPa and 2.5 mm stroke (DN 20 with 5 mm); types with flow range 30...1330 l/h; internally and externally threaded connections, with or without P/T plugs.

Links to more information:

- Displayed combination: VPP46  SSA
- Other suitable combi valves: VPI46
- Other suitable actuators: STA

Combi valve high performance combination

Combi-valve high performance combination

PN25 combi valves, operating range up to 400 kPa and 5 mm stroke; types with flow range (75) 500 ... 3000 l/h; internally threaded connections to ISO 7-1precise pre-adjustment and options with P/T plugs; excellent control performance; high close-off pressure. The electro-motoric premium actuators, 3P/0-10 V with plug-in connection cables are available in different lengths and also in halogen-free versions.

Link to more information:

- Displayed combination: VPI45 SSD
- For small volumetric flows see also alternative VPD combi-valve