Boiler plant – return-temperature control valves

Introduction

Boiler plant control valves graphic

Typical for applications are: heat sources with minimum limitation of the return temperature (to avoid condensation); robustness for long service life; 3-position control signal; 3-port flanged valves; PN 16 pressure class.

High control quality combination

High control quality combination

Stroke valves (20/40 mm stroke) with selectable flow characteristic; fine gradual increments in kVS-values; excellent flow control in heating circuits with large volumetric flows; robust and easy to service; extended actuator functionality using accessories; offering for different PN classes and control signals.

Links to more information:

- Displayed combination: VXF40
- Other suitable actuators: SKD SKB  SAX
- For PN6 use valve VXF21
- For PN10 use valve VXF31
- For threaded connection use valve VXG41

High control quality combination

High control quality combination

Ball valves with integrated control and flow characteristic; equal-percentage for all kVS-values; ball with integrated control characteristic with small volumetric flow; robust and easy to service, extended functionality thanks to OpenAir™ actuators; offering for different PN classes.

Links to more information:

- Displayed combination 2-port: VAI61 GMA
- Displayed combination 3-port: VBI61 GLB
- Suitable actuators for small torque: GQD  GDB
- Suitable actuators for high torque: GMA  GLB