Air handling unit – humidification

Introduction

Humidification graphic

Typical for applications are: nowadays preferred steam humidification (up to 140 °C steam); fail-safe function is required; 0-10 V control signal; 2-port flanged or threaded valves; stainless steel trim; PN 16 pressure class.

The proposed combinations vary in: control accuracy; plant operating conditions.

Fast and accurate flow control combination

Fast and accurate flow control combination

PN 16 magnetic flanged valves with integrated actuator and selectable valve characteristic; fast and high-precision flow control for operation up to 180 °C and steam pressure up to 9 bar; opening without inlet jump; excellent for minimum controllable load.

Link to more information:

- Displayed combination: MVF461H

High pressure class PN solution

High pressure class PN solution

PN 25 stroke flanged valves (20 mm stroke) VVF52_G with selectable flow characteristic fine gradual increments in kVS values; excellent flow control with high resolution for operation up to 180 °C and  steam pressure up to 6 bar.

Links to more information:

- Displayed combination: VVF53 SKD
- Other suitable actuator above 150 °C: SKB

Low steam pressure solution

Low steam pressure solution

PN 16 stroke valves (20 mm stroke) threaded with selectable flow characteristic; excellent flow control with high resolution for operation up to 150 °C and steam pressure up to 3 bar;

Links to more information:

- Displayed combination: VVG41  SKD
- Other suitable actuator: SKB