Air handling unit – energy recovery
Introduction
Typical for applications are: 0-10 V control signal; 3-port flanged or threaded valves; PN 16 pressure class.
The proposed combinations vary in: control accuracy; amount of flow volume.
High control quality combination
Stroke valves (20/40 mm stroke) with selectable flow characteristic; excellent flow control in hydraulic circuits with large volumetric flows; robust and easy to service; extended actuator functionality using accessories.
Links to more information:
- Displayed combination threaded: VXG41 SAX
- Displayed combination flanged: VXF40 SAX
- Other suitable actuators: SKD SKB SKC
Fast and accurate flow control combination
Magnetic 2-port/ 3-port valves: threaded or flanged with integrated actuator and selectable flow characteristic; fast and high-precision flow control in hydraulic circuits with medium volumetric flows; opening without inlet jump; excellent for minimum controllable load; fail-safe function; input signal for frost protection; long service life due to few moving parts.
Links to more information:
- Displayed combination threaded: MXG461
- Displayed combination flanged: MXF461
- Valve and actuator combination for large volumetric flow M3P
Standard combination
PN 16 stroke valves (5.5 mm stroke) with linear valve characteristic; good flow control in hydraulic circuits with small to medium volumetric flows; compact design.
Links to more information:
- Displayed combination: VXG44 SQS