Air handling unit – cooling coil

Introduction

Cooling coil graphic

Typical for applications are: considerable amount of operating hours under part-load conditions; fast control action is essential (short positioning time); 0-10 V control signal; fail-safe function; 2-port or 3-port valves; flanged or threaded valves; PN 16 pressure class.

The proposed combinations vary in: control accuracy (valve characteristic, positioning time); amount of flow volume, robustness.

Fast and accurate flow control combination

Fast and accurate flow control combination

Magnetic 2-port/3-port valves: threaded or flanged with integrated actuator and selectable flow characteristic; fast and high-precision flow control in hydraulic circuits with medium volumetric flows; opening without inlet jump; excellent for minimum controlable load; fail-safe function; input signal for frost protection; long service life due to few moving parts.

Links to more information:

- Displayed combination threaded: MXG461
- Displayed combination flanged: MXF461
- Valve and actuator combination for large volumetric flows use M3P

High control quality combination

High control quality combination

Stroke valves  (20/40 mm stroke) with selectable flow characteristic; (also 3-port valves VXG41 and VXF43); fine gradual increments in kVS values excellent flow control in hydraulic circuits with large volumetric flows; robust and easy to service.

Links to more information:

- 3-port valves VXG41 VXF43
- Displayed combination threaded: VVG41 SKD
- Displayed combination flanged: VVF43 SKC
- Other suitable actuators: SAX  SKB

Standard combination

Standard combination

Stroke threaded valves VVG44 (5.5 mm stroke) with linear valve characteristic; (also 3-port valves VXG44) good flow control in hydraulic circuits with small to medium volumetric flows; compact design.

Links to more information:

- 3-port valve VXG44
- Displayed combination: VVG44  SQS