Combi valves – mini combi valves
PN 10: mini combi valves VPD.., VPE..
2-port pre-adjustable combi valves DN 10 to DN 15; straight-through VPD1.. and angle VPE1.. to DIN norm; volumetric flow 25…483 l/h and operating range up to 200 kPa; medium temperature: 1...90 °C
Suitable for use in zone applications, e.g. fan coil unit, chilled ceiling, radiators.
Links to more information:
- 2-port valves: V.D1..
- Suitable actuator electro-motoric: SSA
- Suitable actuators thermal: STA
- Suitable actuator thermostatic: RTN