Combi valves – medium combi valves
PN 25: medium combi valves VPI45
Pre-adjustable combi valves VPI45 DN 15 to DN 32 with internally threaded connections to ISO 7-1; volumetric flow (75) 500…3000 l/h and operating range up to 400 kPa; medium temperature: 1...120 °C
Suitable for flow control and automatic hydraulic balancing of terminal units in zone applications, e.g. fan coil unit, chilled ceiling, induction unit, small AHU heating or cooling coils.
Links for more information:
- combi valve VPI45
- Suitable actuator electro-motoric: SSD
PN 25: medium combi valves VPI46 and VPP46
Pre-adjustable combi valves VPI46 and VPP46 DN 10 to DN 20 with internally threaded (VPI46) and externally threaded (VPP46) connections; volumetric flow 30…1330 l/h and operating range up to 400 kPa
Suitable for flow control and automatic hydraulic balancing of terminal units in zone applications, e.g. fan coil unit, chilled ceiling, induction unit, small AHU heating or cooling coils.
Links for more information:
- combi valve VPI46 VPP46
- Suitable actuator thermal: STA
- Suitable actuator electro-motoric: SSA
- Suitable actuator electro-motoric (on/off): SUA21
- Suitable actuator electro-motoric (on/off): SFA