Close off and mix reliably

Rotary valves are primarily used in energy generation and distribution. Typical applications are if an additional boiler needs to be connected, or for the switching over of storage tank charging. Siemens recommends rotary valves especially for cooling towers.

Your benefits

  • Fast and simple valve-actuator coupling

  • Large dimensions for the highest volumetric flows

  • Good visibility of operating status and position displays for easy troubleshooting during servicing


Success story

Headquarters of a bank in Australia with approx. 83,000 m² uses 28 Acvatix butterfly valves and over 230 Acvatix globe valves in the HVAC system.