Room thermostats for fan coils

RDF302

Room thermostat

The digital RDF.. room thermostats are tailored for 2-pipe, 2- pipe plus electric heater and 4-pipe fan coil applications with automatic heat/cool changeover. The desired room temperature is selected via push buttons on the front of the thermostat.

 

Typical use

  • For control of the room temperature in individual rooms that are heated or cooled with 2-pipe fan coil units

  • For the control of rooms that are cooled with DX type equipment

  • For opening or closing a valve and for switching a 3-speed fan


Link to more information