Room operator units for room automation

Wide range of room operator units

Individual operation at the room level of the DESIGO™ range of room units is designed to fulfill a broad range of user requirements. The room units are not only of elegant design, but also focus on ergonomic factors.

  • Operation of lighting (e.g. calling up and saving scenes)

  • Combined operating units for lights and blinds, heating / ventilation / refrigeration


Room operator units

Wired room units with PPS2 communication

Wired room units with PPS2 communication

For convenient room operation in compliance with customer needs, Siemens offers a wide choice of different products. Major benefit is the direct connection to the room controller. This enables the units to be straightforwardly fitted and replaced with no risk of error. In addition to modern design, the products offer temperature display, setpoint readjustment, and multispeed fan coil operation.

Link to more information


Wired room units with LonWorks communication

Wired room units with LonWorks communication

Communicating room operating units are available for direct integration into LonWorks® networks. This facilitates the implementation of operating concepts beyond room boundaries. In addition to modern design, the products offer temperature display, setpoint readjustment, multispeed fan coil operation, dimming lights, and blinds up / down.

Link to more information


Wireless room units

Wireless room units

The wireless room units from Siemens acquire the room temperature and communicate via radio signal with the room controller. They are easy to mount on the wall and, for this reason, are very versatile, especially when it comes to upgrading or retrofit projects.

Link to more information