Field devices

Temperature sensors for RXL..

Prepared for every situation: the temperature sensors are offered with all important active and passive output signals. The active sensors can be quickly adapted to the situation at hand using a number of different, easily-adjustable measurement ranges.

Link for more information:


Dew point sensors for RXL..

For monitoring and preventing condensation in buildings with chilled ceilings or in ventilation, air conditioning and heating plant.

Link for more information:


Valve actuators for RXL..

Electromotoric actuators for modulating or 3-position control of heating systems, chilled ceilings and terminal units. With automatic stroke adaption, force-dependent switching off in the end position, position indication, manual control and plug-in type connecting cable.

Link for more information:


Damper actuators for RXL..

OpenAir VAV controllers work with the highest degree of accuracy and stability. This is ensured not only by highly precise differential pressure measurement, but also by the intelligent software algorithms of the products. The VAV controllers provide the best conditions for highly comfortable usability.

Link for more information: