Power supplies N 125..

The extra-low voltage needed for the GAMMA instabus is supplied via an integrated choke.

Link to more information:

Power amplifier for thermal actuators UA1T

The UA1T power amplifier is used to allow the connection of additional valve actuators to controllers with an AC 24 V output signal.

Link to more information: