EnOcean and wireless

Wall transmitter EnOcean

The flexible installation of maintenance-free wall-mounted transmitters fitted with EnOcean technology means that switches can be installed as required without the need for extra cabling

Link for more information:

Communicative room operating units (EnOcean)

The wireless room units from Siemens acquire the room temperature and communicate via radio signal with the room controller. They are easy to mount on the wall and, for this reason, are very versatile, especially when it comes to upgrading or retrofit projects.

Link for more information:

Radio frequency receiver with gateway EnOcean/KNX and EnOcean/LON

An EnOcean gateway makes it possible to integrate the wall transmitters and room operating units into building automation systems.

Link for more information: