Heating controllers

Sustainable system solutions for heating systems

To ensure efficient control of heating systems, Siemens markets an extensive range of reliable and innovative products.

Siemens controllers are designed for universal use. Multifunctional inputs and outputs are available to match the controllers to the specific requirements of a plant.
Extension modules, extra zone controllers and oil/gas boiler or heat pump controllers, also enable larger systems like bivalent or multivalent cascaded systems to be easily implemented via plug & play.

Electronic controllers and valves, matching sensors, and a wide choice of operating and display units can be easily combined to create basic systems, be it for single-family houses or larger, more complex buildings - with no extra effort for engineering.

Modules are available to facilitate integration into the Internet Cloud or for remote querying via mobile phone. Remote control, maintenance and monitoring, including alarm management, trend logging via cloud service are becoming more and more important.


  • Intelligent security solutions and services

    Controller RVS13

    The RVS13 heating controller is specifically designed for controlling 1-stage boiler and the most common heating and domestic hot water applications.

  • Intelligent security solutions and services

    Controller RVS43

    The RVS43 heating controller is specifically designed for controlling 1-/2-stage or modulating boiler and a huge variability of applications.

  • Intelligent security solutions and services

    Controller RVS46

    The RVS46 heating controller is a dedicated solution for mixing heating circuits including process communication.