Climatix user interfaces

Climatix user interfaces - comprehensive range, customized for OEMs

Climatix user interfaces (HMI), room units and touch screens; key features are extended operating conditions, quick factory or site installation, rugged industrial design, user-friendly
engineering process, plus monitoring and remote servicing.

  • Fully programmable user interfaces

  • Plug & play connection, powered directly by controller

  • Extended operating conditions

  • Multilanguage support (Unicode)


POL871 (HMI-TM)

  • Suited for outdoor installation (IP65)

  • Firmware upgrades on site via SD Card

  • Programmable iconic mode user interfaces


POL895 (HMI-DM)

  • Suitable for local or remote installation

  • Firmware upgrades on site via SD Card


POL831 (HMI-LED)

  • Compact panel-mounted HMI (IP54)

  • Communication via Modbus protocol


POL8T1

  • Communication via Modbus protocol

  • Fully programmable graphic user interfaces

  • Software upgrades on site via USB/SD Card


POL822 (HMI-SG)

  • Segmented LCD with built-in temperature sensor

  • Fully programmable via Climatix tools

  • 7-day time scheduler


QMX3..

  • Climatix controllerc compatible with BACS products

  • Plug & play connection via PL-Link bus

  • Setting of room temperature, humidity, air quality and CO2