Climatix modules

Climatix communication modules - easy integration into BACS

  • Simultaneous connection of up to 3 modules to the same controller

  • Straightforward installation in the field

  • Full integration into BACS via standard open protocols

  • Seamless integration into Siemens BACS Desigo or Apogee


Easy integration into BACS

POL902 - Modbus RTU

Solar domestic hot water heating with Synco 100 (infographic)

  • Integration into BACS via RS485 Modbus

  • 2 RS485 Modbus RTU slaves

  • Galvanically isolated


POL906 - LON

Solar domestic hot water heating with Synco 100 (infographic)

  • Integration into BACS via LON

  • Galvanically isolated LON

  • 78 kbaud TP/FT-10 transceiver

  • 62 standard network variables

  • Controller application upgrade via LON


POL907 - M-bus

Solar domestic hot water heating with Synco 100 (infographic)

  • Galvanically isolated

  • Connection of up to 6 M-bus devices

  • Up to 64 M-bus devices with
    M-bus repeater

  • Short-circuit-proof bus power supply


POL904 - BACnet MS/TP

Solar domestic hot water heating with Synco 100 (infographic)

  • Integration into BACS via BACnet MS/TP

  • Straightforward installation in the field

  • BTL-certified


POL908 - BACnet IP

Solar domestic hot water heating with Synco 100 (infographic)

  • Integration into BACS via BACnet IP

  • Preloaded generic BACnet server

  • Supports BACnet/IP over B-BC profile and BBMD

  • Client communication to other BACnet devices

  • BTL-certified


POL909 - AWM module

Solar domestic hot water heating with Synco 100 (infographic)

  • Easy configuration and tailoring

  • Ready-to-use web package

  • Alarm notification via e-mail

  • Smart user access management


POL0L9 - OPC server

Solar domestic hot water heating with Synco 100 (infographic)

  • OPC integration of Climatix controllers via Ethernet or modem

  • Light license for small plants

  • Full license for large plants


Climatix extension I/O modules - highest flexibility and modularity

  • Each module available with specific I/O types and number to fit HVAC applications

  • Universal I/O mix for high level of flexibility

  • On-board power supply for active sensors (AC 24 V, DC 5 V)

  • Embedded motor drivers for electronically controlled valves (ECV)

  • Reliable operation in the event of power failure or communication breakdown

  • Quick addressing via DIP switches


Adequate number of I/Os through extension modules

  • Best combination of I/O extension modules

  • High flexibility thanks to combined I/O modules

  • Distributed panel design is made possible by locating modules in different control panels

  • ECV module, useful, flexible and secure