Climatix engineering tools

The fast way to customized solutions

Climatix SAPRO programming software with complete HVAC libraries

Solar domestic hot water heating with Synco 100 (infographic)

  • Graphical, object-oriented programming tools as per IEC 61131-3 (FBD, SFC, ST)

  • Archive and version management, workgroup, workflow support and library management

  • Proven HVAC libraries for refrigeration, air conditioning and district heating


Climatix SCOPE

  • Engineering tool for HMI menus and languages

  • Creation of the required communication interfaces

  • Documentation generator

  • Read-and-write access to all Climatix data points

  • Connectable via USB, LON, modem or TCP/IP

  • Configuration and visualization of on-/offline data trends, logs and time schedules

  • Up-/downloading parameter sets, automatic generation of commissioning documentation


Climatix SCOPE Light commissioning tool

  • Limited functionality for commissioning in the field

  • Read-and-write access to predefined values

  • Connectable via USB, LON, modem or TCP/IP

  • Configuration and visualization of on-/offline data trends, logs and time schedules

  • Up-/downloading parameter sets, automatic generation of commissioning documentation


Climatix Factory tool

  • Support for OEMs' automated production process

  • Loading and configuration of Climatix controllers

  • Generation of HVAC schematics

  • Interface for customer ordering system

  • Comprehensive end-of-line report documentation