Siemens solutions for air handling units

Complete solutions for small and compact to large and modular air handling units

Highlights Climatix air handling unit applications

  • Ready-to-use configurable software; no extra programming effort required by OEM to start up the unit

  • User-friendly and quick configuration on site

  • Seamless integration in BACS and networked field devices (Siemens or 3rd party devices)

  • Complete documentation covering application, integration and communication interfaces

Comprehensive air handling unit product portfolio

  • Climatix controllers, power and electronics for control panel, damper actuators, water and electronic expansion valves, sensors and variable speed drives

  • Just one supplier, thus simplifying purchasing and logistics processes

  • Control panel and field devices factory-mounted, specifically developed for use with air handling units

Easy commissioning and remote service

  • Quick field settings via customizable clear-text user interface or graphical touch panel

  • Settings, alarm detection, diagnostics, trending, software update functionalities

  • Remote commissioning support and predictive maintenance via Climatix IC

Comprehensive range of products and proven track record of air handling unit market experience dedicated to OEMs

Siemens offers a wide product portfolio and software solutions, supporting OEMs with regard to installation (residential, commercial, industrial) and air handling units (modular, compact, customized).


  • Perfectly protected right from day one

    Controllers POL638.xx with built-in display

    The ideal and flexible control solution for air handling units.

    Learn more
  • Intelligent security solutions and services

    Touch panels

    Different sizes of fully programmable touch panels.

    Learn more
  • Intelligent security solutions and services

    User interfaces

    Local or remote multi-language user interfaces, text or graphic operation, trend view and time scheduler functionalities.

    Learn more
  • Intelligent security solutions and services

    Room units

    Fully programmable room units with 7-day time scheduler.

    Learn more
  • Intelligent security solutions and services

    Extension modules

    Extendable on request with additional IOs- and communication modules, such as BACnet IP or M-Bus, …

    Learn more
  • Intelligent security solutions and services

    Valves

    Broad range of valves and actuators from small to large.

    Learn more
  • Intelligent security solutions and services

    Damper actuators

    World's fastest electro-mechanical actuator for fast control loops, such as domestic hot water circuits.

    Learn more
  • Intelligent security solutions and services

    Electronic expansion valves

    The range of differential pressure control valves ensure pressure control on the primary side.

    Learn more
  • Intelligent security solutions and services

    Temperature sensors

    A broad range of temperature sensors are available for wide temperature ranges and different mounting situations.

    Learn more
  • Intelligent security solutions and services

    Pressure sensors

    Highly reliable and precise pressure sensors for high temperatures and high rated pressures.

    Learn more