Industrial burners

Reliable burners for production

Industrial burners are the heart of every thermal process-based production line, and the quality of the final product depends primarily on the burner‘s reliability and performance.
Low maintenance effort and maximum availability, high levels of energy efficiency and seamless integration into existing automation systems are the key requirements placed on advanced firing systems.

Using decades of experience, know-how and commitment in the field of industrial firing systems, Siemens has become a key partner for manufacturers of high-quality thermoprocessing equipment.

Standard burner controls, such as the LME7, can be employed with a large number of different actuators driven by synchronous motors.

The LMV2/3 is the ideal basic unit for any type of burner of medium capacity, be it oil, gas or even dual-fuel burner (modulating or multi-stage) – a solution is always at hand.

The LMV5 burner management system has the burner control, electronic air-fuel ratio control and gas valve proving integrated in its basic unit. With the LMV50, it is now possible to integrate external flame safeguards too. This ensures that the burner operates correctly in the event of unfavorable flame ratios.


  • Intelligent security solutions and services

    Burner controls

    The LME7 burner control platform is specifically designed for controlling modulating or multistage burners in the medium to large capacity range.

  • Intelligent security solutions and services

    Burner management system LMV2/3

    The LMV2/3 air-fuel ratio control system is used for the control of modulating or multi-stage oil or gas burners of medium to large capacity.

  • Intelligent security solutions and services

    Burner management system LMV5

    LMV5 air-fuel ratio control system - the perfect partner for heavy duties. Optional connection to existing PLC building automation and control system.

  • Intelligent security solutions and services

    Damper actuators

    The SQM40/41 delivering a maximum torque of 40 Nm. There is a large number of mounting options and drive shaft versions available.

  • Intelligent security solutions and services

    Universal controllers

    The particularly versatile RWF50 and RWF55 universal controllers have been designed for controlling temperature and pressure in different applications.

  • Intelligent security solutions and services

    Gas valves and actuators

    The modular concept of the VGD/VRD with SKP line has been continually improved with regard to functionality, robustness and user friendliness.